| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EPL |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 35.56 x 13.97 x 4.06 |
| Pitch (mm): | 2.54 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Pb (Lead) Free | No |
| Temp. Range (°C) | 0 to +70°C |
| Channels (#) | 16 |
| Charge Injection (pC) | 2 |
| Configuration | 1 x 16:1 | 2 x 8:1 |
| Drain Capacitance | 25 |
| IS (mA) | 30 |
| Leakage (nA) | 0.04 |
| Length (mm) | 35.6 |
| MOQ | 143 |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 35.6 x 14.0 x 4.06 |
| Pkg. Type | PDIP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 620 |
| Source Cap (pf) | 10 |
| Supply Voltage Vcc Range | ±15 (Typ) |
| Switch or MUX | MUX |
| TOFF (ns) | 140 |
| TON (ns) | 120 |
| Thickness (mm) | 4.06 |
| VCC (Single) (V) | 15 |
| Width (mm) | 14 |
Support is limited to customers who have already adopted these products.