Skip to main content
Renesas Electronics Corporation
Single 8-Channel CMOS Analog Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:DAV
Lead Count (#):16
Pkg. Dimensions (mm):20.3 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)20.3 x 7.5 x 2.41
Pb (Lead) FreeYes
Pb Free CategoryGold Plate-e4
MOQ230
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)15
ConfigurationSingle 8:1
Die Sale Availability?No
Drain Capacitance (pF)17
FlowHarsh Environment & MIL-STD-883
IS (mA)1.5
Leakage (nA)0.3
Length (mm)20.3
Negative Supply Current (max) (mA)-1
PROTO Availability?No
Pitch (mm)2.5
Positive Supply Current (max) (mA)3
Qualification LevelClass Q
RDS (ON) (Ohms)180
RatingMIL-STD-883
Source Cap (pf)10
Supply Voltage Range (V)±10
Switch or MUXMUX
TOFF (ns)250
TON (ns)250
Thickness (mm)2.41
Transition Time (max)1.2µs
Width (mm)7.5

Description

The HI-508/883 is an eight channel single-ended multiplexer. This monolithic CMOS multiplexer includes an array of eight analog switches, a digital decode circuit for channel selection, a voltage reference for logic thresholds, and an ENABLE input for device selection when several multiplexers are present. The Dielectric Isolation (DI) process used in fabrication of this device eliminates the problem of latch-up. Also, DI offers much lower substrate leakage and parasitic capacitance than conventional junction-isolated CMOS. Switches are guaranteed to break-before-make, so that two channels are never shorted together. The switching threshold for each digital input is established by an internal +5V reference, providing a guaranteed minimum 2. 4V for logic “1” and Maximum 0. 8V for logic “0”. This allows direct interface without pull-up resistors to signals from most logic families: CMOS, TTL, DTL and some PMOS. For protection against transient overvoltage, the digital inputs include a series 200Ω resistor and a diode clamp to each supply. If input overvoltage protection is needed, the HI-548/883 and HI-549/883 multiplexers are recommended. For further information see Application Note AN520.