Skip to main content
Renesas Electronics Corporation
Dual SPDT CMOS Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HEY
Lead Count (#):20
Pkg. Dimensions (mm):8.9 x 8.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ112
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesLow RON, RON Matching
Charge Injection (pC)50
Die Sale Availability?No
Drain Capacitance (pF)11
FlowHarsh Environment & MIL-STD-883
IS (mA)0.1
Leakage (nA)0.8
Length (mm)8.9
PROTO Availability?No
Pitch (mm)1.3
Pkg. Dimensions (mm)8.9 x 8.9 x 0.00
Qualification LevelClass Q
RDS (ON) (Ohms)25
RON (max) (ohms)25
RatingMIL-STD-883
Source Cap (pf)11
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)2
TOFF (ns)280
TON (ns)370
Turn-Off Time (max) (ns)500
Turn-On Time (max) (ns)500
Type of SwitchSPDT
Width (mm)8.9

Description

This CMOS analog switch offers low resistance switching performance for analog voltages up to the supply rails and for signal currents up to 70mA. “ON” resistance is low and stays reasonably constant over the full range of operating signal voltage and current. RON remains exceptionally constant for input voltages between +5V and -5V and currents up to 50mA. Switch impedance also changes very little over temperature, particularly between 0°C and +75°C. RON is nominally 25Ω. The HI-5051/883 provides break-before-make switching and is TTL and CMOS compatible for maximum application versatility. Performance is further enhanced by Dielectric Isolation processing which insures latch-free operation with very low input and output leakage currents (0. 8nA at +25°C). The HI-5051/883 switch also features very low power operation (1. 5mW at +25°C). The HI-5051/883 is available in a 20 Ld CLCC package and operates over the -55°C to +125°C temperature range.