Skip to main content
Renesas Electronics Corporation
CMOS Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSU
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (HI9P0303-9Z)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ500
Temp. Range (°C)-40 to +85°C
CAGE code34371
Charge Injection (pC)30
Die Sale Availability?No
Drain Capacitance (pF)35
FlowHarsh Environment & MIL-STD-883
IS (mA)0.09
Leakage (nA)0.04
Length (mm)8.7
PROTO Availability?No
Qualification LevelStandard
RDS (ON) (Ohms)35
RON (max) (ohms)35
RatingHarsh Environment
Source Cap (pf)16
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)2
TOFF (ns)160
TON (ns)210
Turn-Off Time (max) (ns)250
Turn-On Time (max) (ns)300
Type of SwitchSPDT
VCC (Single) (V)5 - 34
Vcc (V)5 to 34, ±5 to ±20
Width (mm)3.9

Description

The HI-303 switch is a monolithic device fabricated using CMOS technology and our dielectric isolation process. This switch features break-before-make switching, low and nearly constant ON resistance over the full analog signal range, and low power dissipation.

The HI-303 is TTL compatible and has a logic "0" condition with an input less than 0.8V and a logic "1" condition with an input greater than 4V.