| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MYF |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.3 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HI9P0201HS-9Z) | Download |
| Pkg. Type | SOICW |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 10.3 x 7.5 x 0.20 |
| Pitch (mm) | 1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 480 |
| Temp. Range (°C) | -40 to +85°C |
| CAGE code | 34371 |
| Country of Assembly | CHINA, MALAYSIA, PHILIPPINES |
| Country of Wafer Fabrication | USA |
| Charge Injection (pC) | 10 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 30 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 4.5 |
| Leakage (nA) | 0.3 |
| Length (mm) | 10.3 |
| PROTO Availability? | No |
| Price (USD) | $15.12576 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 30 |
| RON (max) (ohms) | 30 |
| Rating | Harsh Environment |
| Source Cap (pf) | 10 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Switch or MUX | Switch |
| Switches (#) | 4 |
| TOFF (ns) | 40 |
| TON (ns) | 30 |
| Thickness (mm) | 0.2 |
| Turn-Off Time (max) (ns) | 50 |
| Turn-On Time (max) (ns) | 50 |
| Type of Switch | SPST |
| VCC (Single) (V) | 15 |
| Vcc (V) | ±15 (Typ) |
| Width (mm) | 7.5 |
The HI-201HS is a monolithic CMOS Analog Switch featuring very fast switching speeds and low ON resistance. The integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch. Fabricated using silicon-gate technology and the Intersil Dielectric Isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS is designed for any application where improved switching performance, particularly switching speed, is required.