Skip to main content
Renesas Electronics Corporation
High Speed, Quad SPST, CMOS Analog

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HBG
Lead Count (#):20
Pkg. Dimensions (mm):8.9 x 8.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)8.9 x 8.9 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ112
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesHigh Speed, Low RON
Charge Injection (pC)10
Die Sale Availability?No
Drain Capacitance (pF)10
FlowHarsh Environment & MIL-STD-883
IS (mA)4.5
Leakage (nA)0.3
Length (mm)8.9
PROTO Availability?No
Qualification LevelClass Q
RDS (ON) (Ohms)30
RON (max) (ohms)30
RatingMIL-STD-883
Source Cap (pf)10
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)4
TOFF (ns)40
TON (ns)30
Turn-Off Time (max) (ns)100
Turn-On Time (max) (ns)100
Type of SwitchSPST
Width (mm)8.9

Description

The HI-201HS/883 is a monolithic CMOS analog switch featuring very fast switching speeds and low ON resistance. This integrated circuit consists of four independently selectable SPST switches and is pin compatible with the industry standard HI-201 switch. Fabricated using silicon-gate technology and the Renesas dielectric isolation process, this TTL compatible device offers improved performance over previously available CMOS analog switches while eliminating the problem of latch-up associated with other fabrication processes. Featuring maximum switching times of 50ns, low ON resistance of 50Ω maximum, and a wide analog signal range, the HI-201HS/883 is designed for any military application where improved switching performance, particularly switching speed, is required. (A more detailed discussion on the design and application of the HI-201HS/883 can be found in Application Note AN543. ) The HI-201HS/883 is available in a 16 Ld CerDIP package and is specified over the temperature range of -55°C to +125°C.