| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBE |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HI9P0201-9Z) | Download |
| Pkg. Type | SOICN |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 0.00 |
| Pitch (mm) | 1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 960 |
| Temp. Range (°C) | -40 to +85°C |
| CAGE code | 34371 |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | UNITED STATES |
| Charge Injection (pC) | 10 |
| Die Sale Availability? | No |
| Drain Capacitance (pF) | 11 |
| Flow | Harsh Environment & MIL-STD-883 |
| IS (mA) | 0.5 |
| Leakage (nA) | 2 |
| Length (mm) | 9.9 |
| PROTO Availability? | No |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 55 |
| RON (max) (ohms) | 30 |
| Rating | Harsh Environment |
| Source Cap (pf) | 5 |
| Supply Voltage (max) (V) | 15 - 15 |
| Supply Voltage (min) (V) | -15 - -15 |
| Switch or MUX | Switch |
| Switches (#) | 4 |
| TOFF (ns) | 220 |
| TON (ns) | 185 |
| Turn-Off Time (max) (ns) | 1000 |
| Turn-On Time (max) (ns) | 1000 |
| Type of Switch | SPST |
| VCC (Single) (V) | 15 |
| Vcc (V) | ±15 (Typ) |
| Width (mm) | 3.9 |
HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.