Skip to main content
Renesas Electronics Corporation
Dual/Quad SPST, CMOS Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBF
Lead Count (#):16
Pkg. Dimensions (mm):19.3 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)19.3 x 7.3 x 0.00
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ1000
Temp. Range (°C)-55 to +125°C
CAGE code34371
Charge Injection (pC)10
Die Sale Availability?No
Drain Capacitance (pF)11
FlowHarsh Environment & MIL-STD-883
IS (mA)0.5
Leakage (nA)2
Length (mm)19.3
PROTO Availability?No
Qualification LevelStandard
RDS (ON) (Ohms)55
RON (max) (ohms)30
RatingHarsh Environment
Source Cap (pf)5
Supply Voltage (max) (V)15 - 15
Supply Voltage (min) (V)-15 - -15
Switch or MUXSwitch
Switches (#)4
TOFF (ns)220
TON (ns)185
Turn-Off Time (max) (ns)1000
Turn-On Time (max) (ns)1000
Type of SwitchSPST
VCC (Single) (V)15
Vcc (V)±15 (Typ)
Width (mm)7.3

Description

HI-200/HI-201 (dual/quad) are monolithic devices comprising independently selectable SPST switches which feature fast switching speeds (HI-200 240ns, and HI-201 185ns) combined with low power dissipation (15mW at 25°C). Each switch provides low ON resistance operation for input signal voltage up to the supply rails and for signal current up to 80mA. Rugged DI construction eliminates latch-up and substrate SCR failure modes. All devices provide break-before-make switching and are TTL and CMOS compatible for maximum application versatility. HI-200/HI-201 are ideal components for use in high frequency analog switching. Typical applications include signal path switching, sample and hold circuit, digital filters, and operational amplifier gain switching networks.