Skip to main content
Renesas Electronics Corporation
Ultra High Frequency Transistor Arrays

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSY
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0040
RoHS (HFA3096BZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ960
Temp. Range (°C)-55 to +125°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
CCB (pF)0.5
CEB (pF)0.5
Die Sale Availability?No
FT (GHz)8
FlowHarsh Environment & MIL-STD-883
ICBO (nA)0.1
ICEO (nA)2
Length (mm)9.9
NF (dB)3.5
NPN Transistors (#)3
NPN or PNPNPN/PNP
Offset Voltage (Max) (mV)5
PNP Transistors (#)2
PROTO Availability?No
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
RatingHarsh Environment
V (BR) CBO (V)18V
V (BR) CEO (V)12V
V (BR) EBO (V)6V
Width (mm)3.9
hFE70,35

Description

The HFA3046, HFA3096, HFA3127 and the HFA3128 are ultra high frequency transistor arrays that are fabricated from the Renesas complementary bipolar UHF-1 process. Each array consists of five dielectrically isolated transistors on a common monolithic substrate. The NPN transistors exhibit a fT of 8GHz while the PNP transistors provide a fT of 5. 5GHz. Both types exhibit low noise (3. 5dB), making them ideal for high frequency amplifier and mixer applications. The HFA3046 and HFA3127 are all NPN arrays while the HFA3128 has all PNP transistors. The HFA3096 is an NPN-PNP combination. Access is provided to each of the terminals for the individual transistors for maximum application flexibility. Monolithic construction of these transistor arrays provides close electrical and thermal matching of the five transistors. Application note AN9315 illustrates the use of these devices as RF amplifiers.