Skip to main content
Renesas Electronics Corporation
850MHz, Output Limiting, Low Distortion Current Feedback Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MYG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HFA1130IBZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-56
3rd Harmonic (dB)-80
AVOL (dB)110
Bandwidth (MHz)850
CMRR (dB)46
Channels (#)1
Diff Gain (%)0.03
Diff Phase (°)0.05
Distortion Conditions2Vpp, 30MHz
EnableNo
Gain Min1
IBIAS (nA)25000
IOUT (A)0.06
IS per Amp (mA)21
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)4
Offset Voltage (Max) (mV)6
Output Headroom (V)1.7
PSRR (db)50
Pitch (mm)1.3
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)9 - 11
Slew Rate (V/µs)2300
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6.6
VS (Max) (V)11
VS (Min) (V)9
Width (mm)3.9
field__slew_rate_typical_2300

Description

The HFA1130 is a High-Speed wideband current feedback amplifier featuring programmable output limits. Built with Intersil’s proprietary complementary bipolar UHF-1 process, it is the fastest monolithic amplifier available from any semiconductor manufacturer. This amplifier is the ideal choice for high frequency applications requiring output limiting, especially those needing ultra fast overdrive recovery times. The output limiting function allows the designer to set the maximum positive and negative output levels, thereby protecting later stages from damage or input saturation. The sub-nanosecond overdrive recovery time quickly returns the amplifier to linear operation, following an overdrive condition. The HFA1130 offers significant performance improvements over the CLC500/501/502.