| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | HBG |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 8.9 x 8.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 8.9 x 8.9 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| Temp. Range (°C) | -55 to +125°C |
| 2nd Harmonic (dB) | -56 |
| 3rd Harmonic (dB) | -80 |
| AVOL (dB) | 110 |
| Bandwidth (MHz) | 850 |
| CMRR (dB) | 46 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.03 |
| Diff Phase (°) | 0.05 |
| Distortion Conditions | 2Vpp, 30MHz |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 25000 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 21 |
| Length (mm) | 8.9 |
| MOQ | 112 |
| Noise VN (nV/√Hz) | 4 |
| Offset Voltage (Max) (mV) | 6 |
| Output Headroom (V) | 1.7 |
| PSRR (db) | 50 |
| Pitch (mm) | 1.3 |
| Pkg. Type | CLCC |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 9 - 11 |
| Slew Rate (V/µs) | 2300 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 6.6 |
| VS (Max) (V) | 11 |
| VS (Min) (V) | 9 |
| Width (mm) | 8.9 |
| field__slew_rate_typical_ | 2300 |
The HFA1130 is a High-Speed wideband current feedback amplifier featuring programmable output limits. Built with Intersil’s proprietary complementary bipolar UHF-1 process, it is the fastest monolithic amplifier available from any semiconductor manufacturer. This amplifier is the ideal choice for high frequency applications requiring output limiting, especially those needing ultra fast overdrive recovery times. The output limiting function allows the designer to set the maximum positive and negative output levels, thereby protecting later stages from damage or input saturation. The sub-nanosecond overdrive recovery time quickly returns the amplifier to linear operation, following an overdrive condition. The HFA1130 offers significant performance improvements over the CLC500/501/502.