Skip to main content
Renesas Electronics Corporation
850MHz, Low Distortion Current Feedback Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MYG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
2nd Harmonic (dB)-56
3rd Harmonic (dB)-80
AVOL (dB)110
Bandwidth (MHz)850
CMRR (dB)46
Channels (#)1
Diff Gain (%)0.03
Diff Phase (°)0.05
Distortion Conditions2Vpp, 30MHz
EnableNo
Gain Min1
IBIAS (nA)2500
IOUT (A)0.06
IS per Amp (mA)21
Length (mm)4.9
MOQ2500
Noise VN (nV/√Hz)4
Offset Voltage (Max) (mV)6
Output Headroom (V)1.7
PSRR (db)50
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 11
Slew Rate (V/µs)2300
Thermal ShutdownNo
Topology [Rail 1]CFA
VOUT (V)6.6
VS (Max) (V)11
VS (Min) (V)4.5
Width (mm)3.9
field__slew_rate_typical_2300

Description

Support is limited to customers who have already adopted these products.

The HFA1100 is a high-speed, wideband, fast settling current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 process. It operates with single supply voltages as low as 4. 5V (see Application Information section). The HFA1100 is a basic op amp with uncommitted pins 1, 5, and 8. This device offers a significant performance improvement over the AD811, AD9617/18, the CLC400-409, and the EL2070, EL2073, EL2030.