| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSA |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| 2nd Harmonic (dB) | -56 |
| 3rd Harmonic (dB) | -80 |
| AVOL (dB) | 110 |
| Bandwidth (MHz) | 850 |
| CMRR (dB) | 46 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.03 |
| Diff Phase (°) | 0.05 |
| Distortion Conditions | 2Vpp, 30MHz |
| Enable | No |
| Gain Min | 1 |
| IOUT (A) | 0.06 |
| IS per Amp (mA) | 21 |
| Length (mm) | 4.9 |
| MOQ | 980 |
| Noise VN (nV/√Hz) | 4 |
| Offset Voltage (Max) (mV) | 6 |
| Output Headroom (V) | 1.7 |
| PSRR (db) | 50 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 4.5 - 11 |
| Slew Rate (V/µs) | 2300 |
| Thermal Shutdown | No |
| Topology [Rail 1] | CFA |
| VOUT (V) | 6.6 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 2300 |
Support is limited to customers who have already adopted these products.
The HFA1100 is a high-speed, wideband, fast settling current feedback amplifier built with Intersil's proprietary complementary bipolar UHF-1 process. It operates with single supply voltages as low as 4. 5V (see Application Information section). The HFA1100 is a basic op amp with uncommitted pins 1, 5, and 8. This device offers a significant performance improvement over the AD811, AD9617/18, the CLC400-409, and the EL2070, EL2073, EL2030.