Skip to main content
Renesas Electronics Corporation
Built in Hot Plug Interface Logic HD74LVCZ Series

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_51
Lead Count (#):20
Pkg. Dimensions (mm):6 x 4 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (LVCZ245ATELL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeTape & Reel
Family NameHD74LVCZ Series
FunctionOctal Bus Transceivers with 3state outputs (live insertion)
Lead CompliantYes
Lead Count (#)20
Length (mm)6
MOQ2000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 4 x 1.1
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

These products change output to a high impedance state when the power supply of an IC turns on or off to provide support for hot swapping. They are ideal for systems for guaranteeing operation at power on/off.