| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_34 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 13 x 6 x 2.2 |
| Pitch (mm): |
| RoHS (LVCZ245AFPEL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOP |
| Carrier Type | Tape & Reel |
| Family Name | HD74LVCZ Series |
| Function | Octal Bus Transceivers with 3state outputs (live insertion) |
| Lead Compliant | Yes |
| Lead Count (#) | 20 |
| Length (mm) | 13 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 6 x 2.2 |
| Tape & Reel | No |
| Thickness (mm) | 2.2 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
These products change output to a high impedance state when the power supply of an IC turns on or off to provide support for hot swapping. They are ideal for systems for guaranteeing operation at power on/off.