Skip to main content
HD74LV-A Series

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (74LV157ATELL-E) EnglishJapanese
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Family Name HD74LV-A Series
Function Quad. 2-to-1 line Data Selectors/Multiplexers with Non-inverted outputs
Lead Compliant Yes
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Tape & Reel No

Description

Support is limited to customers who have already adopted these products.

These low voltage operation (Vcc = 3. 3 V) products are perfect for devices demanding low power consumption. These 3V drive products demonstrate the same or better performance as 5V standard logics, and can also conveniently be used in mixed 5/3V systems.