Skip to main content
HD/RD74HC Series

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (74HC540PV-E) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Family Name HD74HC Series
Function Octal Buffers and Line Drivers with 3-state outputs
Lead Compliant Yes
MOQ 1000
Pb (Lead) Free Yes
Tape & Reel No

Description

Support is limited to customers who have already adopted these products.

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.