Skip to main content
HD/RD74HC Series

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (74HC373FPVEL-E) EnglishJapanese
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Family Name HD74HC Series
Function Octal D-type Transparent Latches with 3-state output
Lead Compliant Yes
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Tape & Reel No

Description

Support is limited to customers who have already adopted these products.

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.