Skip to main content

Features

  • High-Speed Operation: tpd = 11 ns typ (CL = 50 pF)
  • High Output Current: Fanout of 15 LSTTL Loads
  • Wide Operating Voltage: VCC = 2 to 6 V
  • Low Input Current: 1 µA max
  • Low Quiescent Supply Current: ICC (static) = 4 µA max (Ta = 25°C)

Description

The HD74HC244 is a non-inverting buffer and has two active low enables (1G and 2G). Each enable independently controls 4 buffers. This device does not have schmitt trigger inputs.

Applied Filters: