Skip to main content
Renesas Electronics Corporation
High Speed Bus SW HD74CBT Series

Package Information

CAD Model:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_911
Lead Count (#):5
Pkg. Dimensions (mm):1 x 2 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (CBT1G126CME-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCMPAK
Device FunctionsSwitching
Family NameHigh Speed Bus SW HD74CBT Series
FunctionSingle FET Bus Switch
Lead CompliantYes
Lead Count (#)5
Length (mm)1
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)1 x 2 x 1.1
Tape & ReelNo
Target applicationsPeripheral for PC & MCU
Thickness (mm)1.1
Width (mm)2

Description

Support is limited to customers who have already adopted these products.

These switching ICs are capable of sending ultra-high-speed signals. They also support partial power down.