Skip to main content
Uni-Logic 74ALVC 1G/2G Series

Package Information

CAD Model: View CAD Model
Pkg. Type: USON
Pkg. Code: pkg_652
Lead Count (#): 5
Pkg. Dimensions (mm): 1.6 x 1.2 x 0.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (ALVC1G32VSE-E) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type USON
Carrier Type Embossed Tape
Family Name 74ALVC1G Series
Function 2input OR Gate
Lead Compliant Yes
Lead Count (#) 5
Length (mm) 2
MOQ 3000
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 2 x 1 x 0.6
Tape & Reel No
Thickness (mm) 0.6
Width (mm) 1

Description

Support is limited to customers who have already adopted these products.