| CAD Model: | View CAD Model |
| Pkg. Type: | USON |
| Pkg. Code: | pkg_652 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 1.6 x 1.2 x 0.6 |
| Pitch (mm): | 0.5 |
| RoHS (ALVC1G02VSE-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | USON |
| Carrier Type | Embossed Tape |
| Family Name | 74ALVC1G Series |
| Function | 2input NOR Gate |
| Lead Compliant | Yes |
| Lead Count (#) | 5 |
| Length (mm) | 2 |
| MOQ | 3000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 2 x 1 x 0.6 |
| Tape & Reel | No |
| Thickness (mm) | 0.6 |
| Width (mm) | 1 |
Support is limited to customers who have already adopted these products.