Skip to main content
Renesas Electronics Corporation
8M BSI CMOS Image Sensor for Security Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VQFN
Pkg. Code:pkg_728
Lead Count (#):36
Pkg. Dimensions (mm):6 x 6 x 0.95
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (HD49343HNPEB-E)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVQFN
Lead Count (#)36
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationCamera AFE
Device FunctionsFront-End
Family NameAnalog Front-ends (CDS PGA ADC)
Lead CompliantYes
Length (mm)6
MOQ2000
Pkg. Dimensions (mm)6 x 6 x 0.95
Supply Voltage (V)3 - 3
Tape & ReelNo
Target applicationsVisual equipment
Thickness (mm)0.95
Width (mm)6

Description

The HD49343HNP is a CMOS IC that provides CDS-PGA analog processing (CDS/PGA) suitable for CCD camera digital signal processing systems together with a 12-bit A/D converter in a single chip.