Skip to main content
Renesas Electronics Corporation
CMOS Manchester Encoder-Decoder

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWR
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HD9P6409-9Z)Download

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Advanced FeaturesIndependent Encoder and Decoder, No DC Component Allowing Transformer Coupling, High Noise Imm
Data Frame LengthComplete Variable
Data Rate (Mbps)1
Length (mm)12.9
MOQ760
Pkg. TypeSOICW
Price (USD)$69.1531
Qualification LevelStandard
Width (mm)7.5

Description

The HD-6409 Manchester Encoder-Decoder (MED) is a High-Speed, low power device manufactured using self-aligned silicon gate technology. The device is intended for use in serial data communication, and can be operated in either of two modes. In the converter mode, the MED converts Nonreturn-to-Zero code (NRZ) into Manchester code and decodes Manchester code into Nonreturn-to-Zero code. For serial data communication, Manchester code does not have some of the deficiencies inherent in Nonreturn-to-Zero code. For instance, use of the MED on a serial line eliminates DC components, provides clock recovery, and gives a relatively high degree of noise immunity. Because the MED converts the most commonly used code (NRZ) to Manchester code, the advantages of using Manchester code are easily realized in a serial data link. In the Repeater mode, the MED accepts Manchester code input and reconstructs it with a recovered clock. This minimizes the effects of noise on a serial data link. A digital phase lock loop generates the recovered clock. A maximum data rate of 1MHz requires only 50mW of power. Manchester code is used in magnetic tape recording and in fiber optic communication, and generally is used where data accuracy is imperative. Because it frames blocks of data, the HD-6409 easily interfaces to protocol controllers.