Skip to main content
Renesas Electronics Corporation
CMOS Asynchronous Serial Manchester Adapter (ASMA)

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKH
Lead Count (#):24
Pkg. Dimensions (mm):31.8 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCERDIP
Carrier TypeTube
MOQ30
Advanced FeaturesIndependent Encoder and Decoder, No DC Component Allowing Transformer Coupling, High Noise Imm
Data Frame Length16
Lead Count (#)24
Length (mm)31.8
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
Pitch (mm)2.5
Pkg. Dimensions (mm)31.8 x 13.2 x 0.00
Temp. Range (°C)-40 to +85°C
Width (mm)13.2

Description

Support is limited to customers who have already adopted these products.

The HD-6408 is a CMOS/LSI Manchester Encoder/Decoder for creating a very high speed asynchronous serial data bus. The Encoder converts serial NRZ data (typically from a shift register) to Manchester II encoded data, adding a sync pulse and parity bit. The Decoder recognizes this sync pulse and identifies it as a Command Sync or a Data Sync. The data is then decoded and shifted out in NRZ code (typically into a shift register). Finally, the parity bit is checked. If there were no Manchester or parity errors the Decoder responds with a valid word signal. The Decoder puts the Manchester code to full use to provide clock recovery and excellent noise immunity at these very high speeds. The HD-6408 can be used in many commercial applications such as security systems, environmental control systems, serial data links and many others. It utilizes a single 12 x clock and achieves data rates of up to one million bits per second with a very minimum overhead of only 4 bits out of 20, leaving 16 bits for data.