Skip to main content
Renesas Electronics Corporation
CMOS QUAD 2-INPUT MULTIPLEXER

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBG
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
DLA SMD5962-95755
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
ConfigurationQuad 2:1 Mux Digital Device (CMOS/SOS Logic Family)
Length (mm)10.4
Qualification LevelQML Class V (Space)
RatingSpace
SMD URL5962-95755
Supply Voltage (V)-15 - 15
TID HDR (krad(Si))200
Width (mm)6.9

Description

Support is limited to customers who have already adopted these products.

The Intersil HCTS157MS is a Radiation Hardened quad 2-input multiplexers with select and enable inputs. The HCTS157MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCTS157MS is supplied in a 16 lead Ceramic flatpack (K suffix) or a SBDIP Package (D suffix).