Features
- 3 micron radiation hardened SOS CMOS
- Total dose 200K RAD (Si)
- SEP effective LET no upsets: >100 MEV-cm2/mg
- Single Event Upset (SEU) immunity <2 x 10-9 errors/bit-day (Typ)
- Dose rate survivability: >1 x 1012 RAD (Si)/s
- Dose rate upset >1010 RAD (Si)/s 20ns pulse
- Latch-up free under any conditions
- Fanout (over temperature range)
- Bus driver outputs - 15 LSTTL loads
- Military temperature range: -55 °C to +125 °C
- Significant power reduction compared to LSTTL ICs
- DC operating voltage range: 4.5V to 5.5V
- LSTTL input compatibility
- VIL = 0.8V Max
- VIH = VCC/2 Min
- Input current levels Ii ≤ 5µA at VOL, VOH
Description
The Intersil HCTS139MS is a radiation hardened 2 to 4 line decoder/demultiplexer with an active low enable. Data on the select inputs cause one of the four normally high outputs to go to a low logic level. The demultiplexing function is performed by using the enable input as the data input. The HCTS139MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family with TTL input compatibility. The HCTS139MS is supplied in a 16-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).
Applied Filters:
Loading