Skip to main content
Renesas Electronics Corporation
Octal Buffer/Line Driver, Three-State, Inverting

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:H1K
Lead Count (#):20
Pkg. Dimensions (mm):25.4 x 7.5 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)25.4 x 7.5 x 2.41
DLA SMD5962-96797
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
Length (mm)25.4
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
Thickness (mm)2.41
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The Intersil HCS245MS is a Radiation Hardened Non-Inverting Octal Bidirectional Bus Transceiver, Three-State, intended for two-way asynchronous communication between data busses. The HCS245MS allows data transmission from the A bus to the B bus or from the B bus to the A bus. The logic level at the direction input (DIR) determines the data direction. The output enable input (OE) puts the I/O port in the high-impedance state when high. The HCS245MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCS245MS is supplied in a 20 lead Weld Seal Ceramic flatpack (K suffix) or a Weld Seal Ceramic Dual-In-Line Package (D suffix).