Skip to main content
Renesas Electronics Corporation
CMOS Dual JK Flip Flop

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBG
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
DLA SMD5962R9578401VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Length (mm)10.4
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
TID LDR (krad(Si))ELDRS free
Width (mm)6.9

Description

The Intersil HCS109MS is a radiation hardened dual J-K flip-flop with Set and Reset. The flip-flop changes state with the positive transition of the clock. The HCS109MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS109MS is supplied in a 16-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).