Skip to main content
Extended Reach Ringing SLIC Family

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:NDM
Lead Count (#):28
Pkg. Dimensions (mm):11.43 x 11.43 x 0.00
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePLCC
Carrier TypeReel
MOQ750
Integrated Battery SwitchYes
Lead Count (#)28
Length (mm)11.4
Long. Balance (dB)45
Loop Current (Min) (mA)45
Pb (Lead) FreeNo
Pitch (mm)1.3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Width (mm)11.4

Description

Support is limited to customers who have already adopted these products.

The RSLIC18™ family of ringing subscriber line interface circuits (RSLIC) supports analog Plain Old Telephone Service (POTS) in short and medium loop length, wireless and wireline applications. Ideally suited for remote subscriber units, this family of products offers flexibility to designers with high ringing voltage and low power consumption system requirements. The HC55183 and HC55184 family operates up to 75V, and the HC55185 family operates to 100V, which translates directly to the amount of ringing voltage supplied to the end subscriber. With 100V operating voltage, subscriber loop lengths can be extended up to 500Ω (i. e. , 5, 000 feet) and beyond. Other key features across the product family include: low power consumption, ringing using sinusoidal or trapezoidal waveforms, robust auto-detection mechanisms for when subscribers go on or off hook, and minimal external discrete application components. Integrated test access features are also offered on selected products to support loopback testing as well as line measurement tests. There are 2 product offerings in the RSLIC18 family: HC55183 and HC55184. The architecture for this family is based on a voltage feed amplifier design using low fixed loop gains to achieve high analog performance with low susceptibility to system induced noise.