Skip to main content
Renesas Electronics Corporation
Low Cost SLIC for Large Telecom Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDT
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.00
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Temp. Range (°C)0 to +70°C
Length (mm)7
Long. Balance (dB)58
Loop Current (Min) (mA)58
MOQ645
Pkg. TypeQFN
Qualification LevelStandard
Thickness (mm)1
Width (mm)7

Description

The HC5503PRC is a low cost SLIC optimized for large Telecom switches. It combines a flexible voltage feed architecture with the Intersil latch-free DI bonded wafer process, to provide a low component count, carrier class solution at very low cost. The re-configurable design permits simple, economical solutions for campus-wide call center and PBX applications. External components can be used in conjunction with the high battery voltage capability to meet the complex impedance and long loop drive requirements of Central Office switches, worldwide.