Skip to main content
Renesas Electronics Corporation
Nch/Pch Dual Power Mosfet 12V 1.8A 286Mohm Cmfpak6

Package Information

Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)95
ID (A)1.8
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch/Pch
Pch (W)0.65
Pkg. TypeCMFPAK
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)256
RDS (ON) (Max) @4.5V (mohm)286
Tape & ReelNo
VDSS (Max) (V)12
VGSS (V)8
Vgs (off) (Max) (V)1.2

Description

The HAT3042C is a Nch/Pch Dual Power Mosfet 12V 1.8A 286Mohm Cmfpak6.