Skip to main content
Renesas Electronics Corporation
Nch/Pch Dual Power Mosfet 200V 0.5A 2200Mohm Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)120
ID (A)0.5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch/Pch
Pch (W)1.3
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2200
RDS (ON) (Max) @4.5V (mohm)2700
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)200
VGSS (V)15
Vgs (off) (Max) (V)2.1
Width (mm)4

Description

The HAT3015R is a Nch/Pch Dual Power Mosfet 200V 0.5A 2200Mohm Sop8.