| CAD Model: | View CAD Model |
| Pkg. Type: | CMFPAK |
| Pkg. Code: | pkg_6740 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| ID (A) | 1.5 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Type | CMFPAK |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 150 |
| RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 235 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 120 |
| Tape & Reel | No |
| VDSS (Max) (V) | 30 |
The HAT2221C is a Nch Single Power Mosfet 30V 1.5A 150Mohm Cmfpak6.