Skip to main content
Nch Single Power Mosfet 250V 7A 400Mohm Wpak

Package Information

CAD Model: View CAD Model
Pkg. Type: WPAK
Pkg. Code: pkg_8479
Lead Count (#): 8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 430
ID (A) 7
Lead Compliant Yes
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 20
Pkg. Type WPAK
Qg typ (nC) 10
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 400
RDS (ON) (Typical) @ 10V / 8V (mohm) 350
Standard Pkg. Type Power SON-8 5x6
Tape & Reel No
VDSS (Max) (V) 250
VGSS (V) 30
Vgs (off) (Max) (V) 4.5

Description

The HAT2193WP is a Nch Single Power Mosfet 250V 7A 400Mohm Wpak.