Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 150V 14A 110Mohm Wpak

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK
Pkg. Code:pkg_8479
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)710
ID (A)14
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)25
Pkg. TypeWPAK
Qg typ (nC)15
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)110
RDS (ON) (Typical) @ 10V / 8V (mohm)97
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)150
VGSS (V)30
Vgs (off) (Max) (V)4.5

Description

The HAT2184WP is a Nch Single Power Mosfet 150V 14A 110Mohm Wpak.