Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 40V 45A 4.2Mohm Lfpak

Package Information

CAD Model:View CAD Model
Pkg. Type:LFPAK
Pkg. Code:pkg_6747
Lead Count (#):5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4650
ID (A)45
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeLFPAK
Qg typ (nC)62
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.2
RDS (ON) (Typical) @ 10V / 8V (mohm)3.3
Standard Pkg. TypeLFPAK56
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)3

Description

The HAT2170H is a Nch Single Power Mosfet 40V 45A 4.2Mohm Lfpak.