| Pkg. Type: | WPAK |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 450 |
| ID (A) | 5 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pkg. Type | WPAK |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V or 8V (mohm) | 630 |
| Standard Pkg. Type | Power SON-8 5x6 |
| Tape & Reel | No |
| VDSS (Max) (V) | 250 |
The HAT2089WP is a Nch Single Power Mosfet 250V 5A 630Mohm Wpak.