| Pkg. Type: | CMFPAK |
| Pkg. Code: | pkg_6740 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 505 |
| ID (A) | -3 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 0.9 |
| Pkg. Type | CMFPAK |
| Qg typ (nC) | 9.3 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 63 |
| RDS (ON) (Max) @4.5V (mohm) | 109 |
| Tape & Reel | No |
| VDSS (Max) (V) | -30 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | -2.5 |
The HAT1142C is a Pch Single Power Mosfet -30V -3A 63Mohm Cmfpak-6.