Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -30V -40A 4.5Mohm Lfpak

Package Information

CAD Model:View CAD Model
Pkg. Type:LFPAK
Pkg. Code:pkg_6747
Lead Count (#):5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)5
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)5600
ID (A)-40
Lead CompliantYes
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)30
Pkg. TypeLFPAK
Qg typ (nC)125
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.5
RDS (ON) (Max) @4.5V (mohm)7.7
RDS (ON) (Typical) @ 10V / 8V (mohm)3.6
Standard Pkg. TypeLFPAK56
Tape & ReelNo
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-2.5

Description

The HAT1127H is a Pch Single Power Mosfet -30V -40A 4.5Mohm Lfpak.