Skip to main content
Pch Single Power Mosfet -30V -40A 4.5Mohm Lfpak

Package Information

CAD Model: View CAD Model
Pkg. Type: LFPAK
Pkg. Code: pkg_6747
Lead Count (#): 5
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 5
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 5600
ID (A) -40
Lead Compliant Yes
MOQ 2500
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 30
Pkg. Type LFPAK
Qg typ (nC) 125
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 4.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 7.7
RDS (ON) (Typical) @ 10V / 8V (mohm) 3.6
Standard Pkg. Type LFPAK56
Tape & Reel No
VDSS (Max) (V) -30
VGSS (V) 20
Vgs (off) (Max) (V) -2.5

Description

The HAT1127H is a Pch Single Power Mosfet -30V -40A 4.5Mohm Lfpak.