Skip to main content
Renesas Electronics Corporation
Pch Dual Power Mosfet -12V -7A 25Mohm Sop8

Package Information

Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)2200
ID (A)-7
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.5
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qg typ (nC)26
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)38
RDS (ON) (Max) @4.5V (mohm)25
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.4
Width (mm)4

Description

The HAT1121R is a Pch Dual Power Mosfet -12V -7A 25Mohm Sop8.