Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)290
ID (A)-2
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.25
Pkg. TypeCMFPAK
Qg typ (nC)6
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)307
RDS (ON) (Max) @4.5V (mohm)405
RDS (ON) (Typical) @ 10V / 8V (mohm)245
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2

Description

The HAT1111C is a Pch Single Power Mosfet -60V -2A 307Mohm Cmfpak6.