Skip to main content
Pch Single Power Mosfet -12V -4A 88Mohm Wpak

Package Information

Pkg. Type: WPAK
Pkg. Code: pkg_8479
Lead Count (#): 8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 500
ID (A) -4
Lead Compliant Yes
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Pch
Pch (W) 2.5
Pkg. Type WPAK
Qg typ (nC) 6
Qualification Level Industrial
RDS (ON) (Max) @2.5V or 1.8V (mohm) 126
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 88
Standard Pkg. Type Power SON-8 5x6
Tape & Reel No
VDSS (Max) (V) -12
VGSS (V) 8
Vgs (off) (Max) (V) -1.2

Description

The HAT1107WP is a Pch Single Power Mosfet -12V -4A 88Mohm Wpak.