Skip to main content
Renesas Electronics Corporation
Pch Dual Power Mosfet -30V -25A 12.5Mohm Wpak

Package Information

Pkg. Type:WPAK
Pkg. Code:pkg_8479
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)4850
ID (A)-25
Lead CompliantYes
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)10
Pkg. TypeWPAK
Qg typ (nC)80.5
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)12.5
RDS (ON) (Max) @4.5V (mohm)19.5
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-2

Description

The HAT1101WP is a Pch Dual Power Mosfet -30V -25A 12.5Mohm Wpak.