Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -20V -1.5A 175Mohm Cmfpak6

Package Information

CAD Model:View CAD Model
Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)200
ID (A)-1.5
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.83
Pkg. TypeCMFPAK
Qg typ (nC)2.6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)287
RDS (ON) (Max) @4.5V (mohm)175
Tape & ReelNo
VDSS (Max) (V)-20
VGSS (V)12
Vgs (off) (Max) (V)-1.4

Description

The HAT1091C is a Pch Single Power Mosfet -20V -1.5A 175Mohm Cmfpak6.