Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -12V -4A 52Mohm Cmfpak6

Package Information

CAD Model:View CAD Model
Pkg. Type:CMFPAK
Pkg. Code:pkg_6740
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1380
ID (A)-4
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.9
Pkg. TypeCMFPAK
Qg typ (nC)16
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)70
RDS (ON) (Max) @4.5V (mohm)52
Tape & ReelNo
VDSS (Max) (V)-12
VGSS (V)8
Vgs (off) (Max) (V)-1.2

Description

The HAT1069C is a Pch Single Power Mosfet -12V -4A 52Mohm Cmfpak6.