Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -20V -5.5A 60Mohm Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1200
ID (A)-5.5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2.5
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)85
RDS (ON) (Max) @4.5V (mohm)60
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)-20
VGSS (V)10
Vgs (off) (Max) (V)-1.5
Width (mm)4

Description

The HAT1021R is a Pch Single Power Mosfet -20V -5.5A 60Mohm Sop8.