Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -30V -5A 70Mohm Sop8

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)860
ID (A)-5
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2.5
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)70
RDS (ON) (Max) @4.5V (mohm)130
RDS (ON) (Typical) @ 10V / 8V (mohm)40
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)-30
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)4

Description

The HAT1020R is a Pch Single Power Mosfet -30V -5A 70Mohm Sop8.