| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_6746 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) | 8542.39.0090 |
| RoHS (HAF2026RJ-EL-E) | EnglishJapanese |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 2 |
| Function | Thermal FETs |
| ID (A) | 0.6 |
| Lead Compliant | Yes |
| Length (mm) | 5 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 1.5 |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Price (USD) | $3.39 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 210 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 150 |
| RDS (on) (Max) @4V to 4.5V (mohm) | 300 |
| RDS (on) (Max) @8V to 10V (mohm) | 210 |
| RDS (on) (ohm) typ. @4V to 4.5V (mohm) | 200 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 150 |
| Series Name | Thermal FETs |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Tsd (Typ) (°C) | 175 |
| VDSS (Max) (V) | 60 |
| Width (mm) | 4 |
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .